IESNA:LM-63-2002
[TEST]P1559246
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G3-2510-581-17)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]8/30/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - METALUX
[LUMCAT]22CGTX-20-B2750-W2D-3500K
[LUMINAIRE]2X2 2000 LUMEN CGTX TROFFER WITH BIO UP LEDS AT 3500K CCT WITH FROSTED SMOOTH LENS
[LAMP]3500K CCT, 80 CRI LEDS
[_DRIVER] ELECTRONIC DRIVER
[_LIFETIME_TM21_2021] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION]   Commercial Office Spaces , Schools, Healthcare , Retail Merchandising Areas, Indoor, Commercial, Gymnasium, Recreation
[_SEARCH_MOUNTING] Recessed, Surface, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2199
TILT=NONE
1 -1 1 37 5 1 1 2 2 0
1 1 19.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
747.8 747.8 745.8 741.7 736.7 729.6 720.5 709.4 697.3 684.2
668.1 652.9 634.8 615.6 596.4 575.2 553 529.8 505.6 480.4
453.1 425.9 397.6 369.4 340.1 308.8 280.6 249.3 218 186.7
157.4 128.2 98.9 71.7 44.4 19.2 0
747.8 746.8 744.8 740.7 735.7 728.6 719.5 709.4 696.3 683.2
668.1 652.9 634.8 615.6 595.4 575.2 553 529.8 505.6 479.4
453.1 425.9 398.6 369.4 339.1 309.8 279.5 249.3 219 188.7
157.4 128.2 99.9 71.7 44.4 19.2 0
747.8 746.8 744.8 740.7 735.7 728.6 718.5 709.4 696.3 683.2
668.1 651.9 633.8 614.6 596.4 574.2 553 528.8 504.6 480.4
453.1 426.9 398.6 370.4 340.1 309.8 280.6 250.3 220 189.7
158.4 129.2 99.9 71.7 44.4 19.2 0
747.8 747.8 744.8 741.7 736.7 728.6 720.5 709.4 697.3 684.2
669.1 652.9 635.8 616.6 596.4 575.2 554 530.8 505.6 481.4
454.1 427.9 398.6 371.4 342.1 311.8 281.6 251.3 222 190.7
160.5 131.2 101.9 73.7 45.4 20.2 0
747.8 747.8 745.8 741.7 736.7 729.6 720.5 710.5 698.3 685.2
670.1 653.9 636.8 617.6 598.4 576.2 554 531.8 506.6 481.4
455.1 428.9 399.6 372.4 342.1 312.8 281.6 252.3 221 191.7
161.5 133.2 101.9 73.7 45.4 20.2 0
